Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE2016 |
| Drop dimension IN | 1 |
| Drop dimension MM | 33 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.480 |
| Tube outside diameter 2 MM | 12.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146027160 |
