Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| End size 1 | -10 |
| End size 2 | 1/2 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Finish plating | Nickel plating |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.530 |
| Tube outside diameter 1 MM | 13.5 |
| Tube outside diameter 2 IN | 0.480 |
| Tube outside diameter 2 MM | 12.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146028488 |
