Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE2031 |
| Drop dimension IN | 1 |
| Drop dimension MM | 21 |
| End size 1 | -4 |
| End size 2 | 1/8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Finish plating | Nickel plating |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.170 |
| Tube outside diameter 2 MM | 4.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146028716 |
