Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE2040 |
| Drop dimension IN | 1.590 |
| Drop dimension MM | 40.40 |
| End size 1 | -12 |
| End size 2 | 3/4 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Finish plating | Nickel plating |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |
| Tube outside diameter 1 IN | 0.720 |
| Tube outside diameter 1 MM | 18.3 |
| Tube outside diameter 2 IN | 0.610 |
| Tube outside diameter 2 MM | 15.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146010902 |
