Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| End size 1 | -3 |
| End size 2 | -3 |
| End type 1 | Male AN |
| End type 2 | Male AN |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Item type | Adapter-straight |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146028464 |
