Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE2061 |
| Drop dimension IN | 1 |
| Drop dimension MM | 22 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Item type | Adapter-tee |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Thread size 3 | 7/16-20 UNF |
| Tube outside diameter 3 IN | 0.171 |
| Tube outside diameter 3 MM | 4.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146028983 |
