Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE2082 |
| Drop dimension IN | 1 |
| Drop dimension MM | 28 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.290 |
| Tube outside diameter 1 MM | 7.4 |
| Tube outside diameter 2 IN | 0.290 |
| Tube outside diameter 2 MM | 7.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146026781 |
