Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE2084 |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Male AN |
| End type 2 | Male AN |
| Finish plating | Nickel plating |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146027504 |
