Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE2110 |
| End size 1 | -8 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.100 |
| Hex size 1 MM | 27.900 |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.665 |
| Tube outside diameter 2 MM | 16.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146025159 |
