Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE2132 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.100 |
| Product material | Aluminum |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.200 |
| Tube outside diameter 1 MM | 5.1 |
| Tube outside diameter 2 IN | 0.200 |
| Tube outside diameter 2 MM | 5.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146028143 |
