Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.800 |
| Product material | Aluminum |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146026729 |
