Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip Performance Danfoss |
| Drop dimension IN | 0.641 |
| Drop dimension MM | 16.30 |
| End size 1 | 1/8 |
| End size 2 | 1/8 |
| End size 3 | 1/8 |
| End type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| End type 3 | Female Pipe (NPT) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product material | Aluminum |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146026903 |
