Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2122 |
| Item type | Adapter-tee |
| Product material | Aluminum |
| Thread size 3 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.296 |
| Tube outside diameter 1 MM | 7.5 |
| Tube outside diameter 2 IN | 0.281 |
| Tube outside diameter 2 MM | 7.1 |
| Tube outside diameter 3 IN | 0.296 |
| Tube outside diameter 3 MM | 7.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146090799 |
