Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2144 |
| Product material | Aluminum |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 39.000 |
| Tube outside diameter 2 MM | 990.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146091017 |
