Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| End size 4 | 3/8 |
| Item type | Adapter-cross |
| Product material | Aluminum |
| Tube outside diameter 3 IN | 0.562 |
| Tube outside diameter 3 MM | 14.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146091246 |
