Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2498 |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Item type | Adapter-other |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.507 |
| Tube outside diameter 1 MM | 12.9 |
| Tube outside diameter 2 IN | 0.507 |
| Tube outside diameter 2 MM | 12.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146091819 |
