Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2600 |
| Drop dimension IN | 1.480 |
| Drop dimension MM | 37.60 |
| End size 1 | -12 |
| End size 2 | 1 |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Tube outside diameter 1 IN | 0.610 |
| Tube outside diameter 1 MM | 15.5 |
| Tube outside diameter 2 IN | 0.940 |
| Tube outside diameter 2 MM | 23.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146092304 |
