Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2617 |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.20 |
| End size 1 | -8 |
| End size 2 | 1/4 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.280 |
| Tube outside diameter 1 MM | 7.1 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146092410 |
