Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Drop dimension IN | 1.240 |
| Drop dimension MM | 31.50 |
| End size 1 | -8 |
| End size 2 | 3/8 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146092441 |
