Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2625 |
| Drop dimension IN | 1.470 |
| Drop dimension MM | 37.30 |
| End size 1 | -6 |
| End size 2 | 1/2 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.860 |
| Hex size 1 MM | 21.800 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.300 |
| Tube outside diameter 1 MM | 7.6 |
| Tube outside diameter 2 IN | 0.570 |
| Tube outside diameter 2 MM | 14.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146092489 |
