Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2635 |
| End size 1 | -20 |
| End size 2 | 1 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146092588 |
