Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Drop dimension IN | 2.380 |
| Drop dimension MM | 60.50 |
| End size 1 | -20 |
| End size 2 | 1 1/4 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.900 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 1.080 |
| Tube outside diameter 1 MM | 27.4 |
| Tube outside diameter 2 IN | 1.250 |
| Tube outside diameter 2 MM | 31.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146092595 |
