Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip Performance Danfoss |
| Drop dimension IN | 1.140 |
| Drop dimension MM | 29.00 |
| End size 1 | -6 |
| End size 2 | 3/8 |
| End size 3 | -6 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 18.800 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.300 |
| Tube outside diameter 1 MM | 7.6 |
| Tube outside diameter 2 IN | 0.410 |
| Tube outside diameter 2 MM | 10.4 |
| Tube outside diameter 3 IN | 0.300 |
| Tube outside diameter 3 MM | 7.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146092670 |
