Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip Performance Danfoss |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.80 |
| End size 1 | -8 |
| End size 2 | 3/8 |
| End size 3 | -8 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.391 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.391 |
| Tube outside diameter 2 MM | 9.9 |
| Tube outside diameter 3 IN | 0.407 |
| Tube outside diameter 3 MM | 10.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146092687 |
