Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2709 |
| Drop dimension IN | 1.540 |
| Drop dimension MM | 39.10 |
| End size 1 | -10 |
| End size 2 | 3/4 |
| End size 3 | -10 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.900 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 3 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.480 |
| Tube outside diameter 1 MM | 12.2 |
| Tube outside diameter 2 IN | 0.720 |
| Tube outside diameter 2 MM | 18.3 |
| Tube outside diameter 3 IN | 0.480 |
| Tube outside diameter 3 MM | 12.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146092717 |
