Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2910 |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 22.60 |
| End size 1 | -4 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.170 |
| Tube outside diameter 1 MM | 4.3 |
| Tube outside diameter 2 IN | 0.170 |
| Tube outside diameter 2 MM | 4.3 |
| Tube outside diameter 3 IN | 0.120 |
| Tube outside diameter 3 MM | 3.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146093691 |
