Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2957 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Anodized |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.484 |
| Tube outside diameter 1 MM | 12.3 |
| Tube outside diameter 2 IN | 0.484 |
| Tube outside diameter 2 MM | 12.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094070 |