Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 10.00 |
| Air inclusion max in3 | 0.61 |
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM3015 |
| End size 2 | -12 |
| Finish plating | Zinc |
| Flow rate gpm | 28.00 |
| Flow rate lpm | 105.99 |
| Fluid loss cc | 8.20000 |
| Fluid loss in3 | 0.50000 |
| Item type | Complete |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Working pressure max psi | 4000 |
| Working pressure max bar | 276 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094247 |
