Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.02 |
| Air inclusion max in3 | 0.00 |
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM3085 |
| End size 2 | -2 |
| Finish plating | Zinc |
| Fluid loss cc | 0.10000 |
| Fluid loss in3 | 0.00600 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Working pressure max psi | 7000 |
| Working pressure max bar | 483 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094292 |
