Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM3119 |
| Inside diameter IN | 0.500 |
| Item type | Gasket |
| Outside diameter IN | 0.750 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Copper |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thickness IN | 2.390 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094384 |