Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Inside diameter IN | 1.0600 |
| Item type | Gasket |
| Outside diameter IN | 1.3100 |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Copper |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Thickness IN | 2.3900 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094445 |