Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM3135 |
| End Type 1 | Male push to connect |
| Finish plating | Zinc |
| Flow rate GPM | 0.24 |
| Flow rate lpm | 0.91 |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.988 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Thread size 2 | M12X1.5 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094544 |
