Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM5249 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Anodized |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 20.700 |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.282 |
| Tube outside diameter 1 MM | 7.2 |
| Tube outside diameter 2 IN | 0.282 |
| Tube outside diameter 2 MM | 7.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146025289 |
