Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM5272 |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Anodized |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 1.050 |
| Tube outside diameter 1 MM | 26.7 |
| Tube outside diameter 2 IN | 1.050 |
| Tube outside diameter 2 MM | 26.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146027092 |
