Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCE2000 |
| End size 1 | -3 |
| End size 2 | 1/8 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.120 |
| Tube outside diameter 1 MM | 3.0 |
| Tube outside diameter 2 IN | 0.190 |
| Tube outside diameter 2 MM | 4.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146019363 |
