Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Product material | Aluminum |
| Tube outside diameter 1 IN | 0.480 |
| Tube outside diameter 1 MM | 12.2 |
| Tube outside diameter 2 IN | 0.530 |
| Tube outside diameter 2 MM | 13.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146009951 |
