Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCE2011 |
| Product material | Aluminum |
| Tube outside diameter 1 IN | 0.610 |
| Tube outside diameter 1 MM | 15.5 |
| Tube outside diameter 2 IN | 0.720 |
| Tube outside diameter 2 MM | 18.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146010995 |
