Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| End size 1 | -6 |
| End size 2 | M14 |
| End Type 1 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Adapter-straight |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | M14x1.5 |
| Tube outside diameter 1 IN | 0.297 |
| Tube outside diameter 1 MM | 7.5 |
| Tube outside diameter 2 IN | 0.241 |
| Tube outside diameter 2 MM | 6.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146020161 |
