Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM2066 |
| Item type | Adapter-tee |
| Product material | Aluminum |
| Thread size 3 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 0.845 |
| Tube outside diameter 1 MM | 21.5 |
| Tube outside diameter 2 IN | 0.845 |
| Tube outside diameter 2 MM | 21.5 |
| Tube outside diameter 3 IN | 0.845 |
| Tube outside diameter 3 MM | 21.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146003003 |
