Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End type 1 | Male 37 degree |
End type 2 | Male 37 degree |
End type 3 | Male pipe (NPTF) |
Finish plating | Anodized |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.100 |
Item type | Adapter-tee |
Product material | Aluminum |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Thread size 2 | 3/4-16 UNF |
Tube outside diameter 1 IN | 0.391 |
Tube outside diameter 1 MM | 9.900 |
Tube outside diameter 2 IN | 0.391 |
Tube outside diameter 2 MM | 9.900 |
Tube outside diameter 3 IN | 0.407 |
Tube outside diameter 3 MM | 10.300 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146003409 |