Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End Type 1 | Male pipe (NPTF) |
End Type 2 | Female pipe (NPTF) |
Finish plating | Anodized |
Hex size 1 IN | 0.625 |
Hex size 1 MM | 15.900 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146003539 |