Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End type 1 | Male pipe (NPTF) |
End type 2 | Female pipe (NPTF) |
Finish plating | Anodized |
Hex size 1 IN | 0.938 |
Hex size 1 MM | 23.800 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146003560 |