Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End type 1 | Male AN |
End type 2 | Male AN |
Finish plating | Anodized |
Hex size 1 IN | 1.375 |
Hex size 1 MM | 34.900 |
Item type | Adapter-straight |
Product material | Aluminum |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Thread size 2 | 9/16-18 UNF |
General specifications
Characteristic | Value |
---|---|
EAN | 678146003744 |