Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End Type 1 | Male 37 degree |
End Type 2 | Male 37 degree |
Finish plating | Anodized |
Hex size 1 IN | 1.375 |
Hex size 1 MM | 34.900 |
Item type | Adapter-straight |
Product material | Aluminum |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146003768 |