Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM2174 |
| Drop dimension IN | 1 |
| Drop dimension MM | 21 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Female ORB port ISO 11926-1 |
| End type 2 | Female ORB port ISO 11926-1 |
| End type 3 | Female ORB port ISO 11926-1 |
| Finish plating | Anodized |
| Hex size 1 IN | 0.812 |
| Hex size 1 MM | 20.600 |
| Item type | Adapter-tee |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146003805 |
