Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End Type 1 | Female pipe (NPTF) |
End Type 2 | Female pipe (NPTF) |
End type 3 | Female pipe (NPTF) |
Finish plating | Anodized |
Hex size 1 IN | 1.625 |
Hex size 1 MM | 41.300 |
Item type | Adapter-cross |
Product material | Aluminum |
Thread sealant | No |
Tube outside diameter 3 IN | 0.680 |
Tube outside diameter 3 MM | 17.300 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146003850 |