Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Product material | Aluminum |
| Tube outside diameter 1 IN | 0.172 |
| Tube outside diameter 1 MM | 4.4 |
| Tube outside diameter 2 IN | 0.244 |
| Tube outside diameter 2 MM | 6.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146010278 |
