Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM2240 |
| Product material | Aluminum |
| Tube outside diameter 1 IN | 0.297 |
| Tube outside diameter 1 MM | 7.5 |
| Tube outside diameter 2 IN | 0.241 |
| Tube outside diameter 2 MM | 6.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146010285 |
