Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End type 1 | Male 37 degree |
Finish plating | Anodized |
Hex size 1 IN | 0.688 |
Hex size 1 MM | 17.500 |
Product material | Aluminum |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Thread size 2 | M16x1.5 |
Tube outside diameter 1 IN | 0.297 |
Tube outside diameter 1 MM | 7.500 |
Tube outside diameter 2 IN | 0.401 |
Tube outside diameter 2 MM | 10.200 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146010292 |