Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End Type 1 | Male 37 degree |
Finish plating | Anodized |
Hex size 1 IN | 0.938 |
Hex size 1 MM | 23.800 |
Product material | Aluminum |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Thread size 2 | M18x1.5 |
Tube outside diameter 1 IN | 0.484 |
Tube outside diameter 1 MM | 12.300 |
Tube outside diameter 2 IN | 0.480 |
Tube outside diameter 2 MM | 12.200 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146010339 |